??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
204
Shaft Size
3/4 Inch
Part No.
127715
Description
P2B-DLEZ-012-SHCR
Weight
1.46 lbs
A
1.28 Inch
B
5.00 Inch
C
1.00 Inch
DMIN
3.38 Inch
DMAX
4.18 Inch
Bolt Diameter
3/8 Inch
G
0.84 Inch
H
0.50 Inch
J
2.50 Inch
L
1.71 Inch
M
1.31 Inch
R
0.50 Inch
S
0.78 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.